The charges for the calibration process of current transformers that can be calibrated are as per the calibration charges in the Federal Law Gazette and these charges depend on the level of the primary rated current strength.
PACT MCR-V2C- 6040- 96
-
Current transformer
2277488
Window-type current transformer can be verified, primary current can be selected between 500...1500 A AC; 5 A AC secondary current; accuracy class can be selected as 0.2 / 0.2S or 0.5 / 0.5S; rated power can be selected. Optional: Calibration of converter and production of associated certificates.
Product details
Compatible products
Your advantages
Primary rated current Ipn: 0 ... (200 ... 2000) A
Rail dimensions: 60 x 40 mm; 50 x 50 mm