High-availability Remote Field Controller for PROFINET networks
When it comes to high-availability, distributed, and modular automation, Remote Field Controllers (RFCs) with IEC 61131 control intelligence, redundancy technology, and network connection are the ideal solution. Thanks to the integrated fiber optic-based redundancy function, you can reduce system downtimes, work cost-effectively, and also avoid potential hazards, e.g., in tunnels or at airports.
RFC 460R PN 3TX
-
Controller
2700784
High-availability Remote Field Controller with redundancy function, 3 x 10/100 Ethernet, PROFINET controller, IP20 protection, plug-in parameterization memory
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E140324Compatible products
Your advantages
The RFC 460R PN 3TX features:
Fast startup and automatic configuration of all redundancy functions, thanks to AutoSync technology
Uninterrupted process in the event of failure or when a controller is replaced
Optimum device integration, thanks to PROFINET standards; redundancy for your future-proof Ethernet network
High-resolution display for displaying status and error messages in plain text
Uninterrupted visualization - thanks to redundancy-capable OPC server
A distance of up to 80 km between the controllers via fiber optics; cost-optimized thanks to plug-in SFP modules