Angled brackets, mounting type: screws
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, width: 2 mm, height: 49 mm, number of positions: 1, color: blue
Screw holder, for storing a max. of 6 switch screws of the ISSB 10-6, material: CuZn, mounting type: screws
End clamp, for lateral limit stop of the BK 35, in case no other BK terminal blocks are mounted next to each other, width: 8.5 mm
Screw holder, for storing a max. of 6 switch screws of the ISSB 10-8
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, width: 2 mm, height: 43 mm, number of positions: 1, color: blue
Cover for cable duct, blue, width: 30 mm, length: 2000 mm
Double hinged carrier, for mounting two NS 35/7.5 DIN rails above each other. If the top DIN rail is used as a grounding busbar, an additional PE conductor connection must be established to the lower rail. They are delivered in pairs
Double-rail carrier, material: Steel, mounting type: screws
Support bracket, as end support for the 70 - 240 mm2 terminal blocks, with two M6 screws and nuts, is screwed to the DIN rail at 2 positions.