SH-8EPC5-PCB-L4 - Contact insert
1524754

Contact insert, straight, M23, number of positions: 4+4+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering, series: SH

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Reliable transmission of signals, data, and power in a single connector
80% faster assembly and 60% less installation space compared to litz wire assemblies
Cost reduction due to the elimination of additional PCB connectors
Reduction of PCB complexity and EMC risks
Elimination of work steps with high error potential

Frequently asked questions


Which applications is the M23 hybrid connector suitable for?

The M23 hybrid device connector offers a 3-in-1 solution for the simultaneous transmission of signal, data, and power in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M23 HYBRID combine... View more

The M23 hybrid device connector offers a 3-in-1 solution for the simultaneous transmission of signal, data, and power in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M23 HYBRID combines the advantages of a compact connection solution with a high packing density of contacts and current transmission up to 30 A.

View less

Are other numbers of positions or partial assemblies available on customer request?

The fully equipped M23 hybrid device connector has four power contacts, one PE contact, four signal contacts, and four shielded data contacts. Depending on the customer application, signal, data, or power contacts can be entirely or partially omitted.


Is the M23 hybrid device connector suitable for DC applications?

The connectors are used in DC applications up to 800 V DC.


What is the minimum order quantity?

The minimum order quantity is 20 pieces. You receive all components for a complete solder-in connector times 20 (384 individual components in a bulk pack).


Can I test the M23 hybrid device connector?

Order your personal product sample via our sample service with free direct shipping.


What power and data transmission performance does the M23 hybrid device connector offer?

Even with high currents of 30 A on the power contacts, reliable data transmission is ensured on the CAT 5 interface.


What support does Phoenix Contact offer with PCB layout?

The documentation in the online shop includes 3D data for the connector and the PCB layout. The footprint is described in detail in a design-in drawing. A soldering profile describes the soldering parameters for wave soldering.



View FAQs