HC-M-12-CT-M - Contact insert module
1414354

Contact insert module, number of positions: 12, power contacts: 0, control contacts: 12, Pin, Crimp connection, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal

Product details









Compatible products