HC-A 4-EBUS
-
Contact insert
1774908
HEAVYCON female insert, A4 series, 4-pos., screw connection without wire protection, with IP65 sealing screw
Product details
General | for housing HC-D7 |
Assembly note | Connectors may be operated only when there is no load/voltage. |
Already includes one IP65 sealing screw |
Product type | Contact insert with a fixed no. of positions |
Series | HC-A |
Type | D7 |
Number of positions | 4 |
Connection profile | 4+PE |
Contact numbering | 1 - 4 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Height | 30 mm |
Connection technology | |
Connection technology | Screw connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 1.5 mm² (applies to stranded conductors with ferrules) |
Connection cross section AWG | 20 ... 16 |
Tightening torque | 0.25 Nm |
Stripping length of the individual wire | 5 mm |
Rated voltage (III/3) | 230 V (Conductor-PE) |
400 V (Conductor-Conductor) | |
Rated voltage for power contacts | 230/400 V |
Rated surge voltage | 4 kV |
Rated current | 16 A |
Test voltage | 4 kV AC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | IEC 61984:2008 |
IEC 60664-1:2007 | |
IEC 60664-1, DIN IEC 60512 | |
Tests | IEC 61984:2008 |
IEC 60664-1:2007 | |
IEC 60664-1, DIN IEC 60512 |
Item number | 1774908 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | AF7ABB |
GTIN | 4017918122256 |
Weight per piece (including packing) | 18,6 g |
Weight per piece (excluding packing) | 18,6 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg