HC-CME-DD-23-M
-
Conductor connector
1556154
Conductor connector, number of positions: 23+PE, number of connections per position: 1, Pin, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, for connections in control cabinets
Product details
General | Connectors may be operated only when there is no load/voltage. |
Assembly note | Use within a control cabinet that is protected against unauthorized access is essential to ensure correct use. At the installation location in the control cabinet, the cable bundle to be connected must be properly installed and fitted with strain relief. As the pin connector pattern does not provide a leading protective conductor contact (PE), consistent grounding must be ensured by the control cabinet assembly. |
Product type | Contact insert with a fixed no. of positions |
Number of positions | 23 |
Connection profile | 23+PE |
Number of connections per position | 1 |
Contact material type | turned |
rolled | |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Mechanical characteristics | |
Contact diameter | 1.6 mm |
Connection technology | |
Connection technology | Crimp connection |
Number of connections per position | 1 |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm (0.14 mm² ... 1.5 mm²) |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 10 A |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1556154 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | AF7ABZ |
GTIN | 4067923034587 |
Weight per piece (including packing) | 24,64 g |
Weight per piece (excluding packing) | 23,7 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440205 |
ECLASS-15.0 | 27440205 |
ETIM
ETIM 9.0 | EC000438 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-2,50ST AG - Crimp contact 1663381
-
CK1,6-ED-ST-POF - Pin contact 1884995
-
CK1,6-ED-0,37M AG - Crimp contact 1266193
-
CK1,6-ED-0,50M AG - Crimp contact 1266195
-
CK1,6-ED-1,50M AG - Crimp contact 1266245
-
CK1,6-ED-0,75M AG - Crimp contact 1266450
-
CK1,6-ED-1,00M AG - Crimp contact 1266244
-
CK1,6-ED-2,50M AG - Crimp contact 1266247
-
CK1,6-ER-1,00ST OIC AG - Crimp contact 1004360
-
CK1,6-ER-2,50ST OIC AG - Crimp contact 1004365
-
CK1,6-BR-1,00ST OIC AG - Crimp contact 1004380
-
CK1,6-BR-2,50ST OIC AG - Crimp contact 1004382
-
HC-CME-DD-23-F-SNAP-L - Conductor connector 1556146
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg