CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 7 A | 28 - 18 | ||
C | ||||
300 V | 7 A | 28 - 18 |
Component connector, specifically for holding the SKN 2,5 diode, nom. voltage: 400 V, nominal current: 1.25 A, connection method: Plug-in connection, depth: 37.5 mm, width: 12.3 mm, height: 41.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 7 A | 28 - 18 | ||
C | ||||
300 V | 7 A | 28 - 18 |