VS-08-4X2X26C6/7-VS67-RJ45/5,0
-
Cable
1653207
Assembled Ethernet cable, CAT6, shielded, 4-pair, AWG 26 stranded (7-wire), line, RAL 5021 (water blue), RJ45/IP67 on RJ45, length: 5 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL IE8 CAT5 |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Shielded | yes |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Rated voltage (III/3) | 125 V |
| Transmission characteristics (category) | CAT6 |
| Wave impedance | 100 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 200 |
| Seal material O-ring | FPM |
| Seal material Cable seal | NBR |
| Housing material | PA |
| Contact material | Copper alloy |
| Contact surface material | Gold over nickel |
| Contact carrier material | PC |
| Outer sheath, material | PUR |
| Conductor material | Bare Cu litz wires |
| Cable length | 5.00 m |
| Ethernet [94F] | |
| Dimensional drawing |
|
| Shielded | yes |
| Cable weight | 43 kg/km |
| Cable type | Ethernet |
| Cable type (abbreviation) | 94F |
| Signal type/category | Ethernet CAT6A |
| Cable structure | 4x2xAWG26/7; S/FTP |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross section | 4x 2x 0.14 mm² |
| Material wire insulation | PE |
| Thickness, insulation | 0.28 mm (Signal line) |
| Wire diameter incl. insulation | 1.04 mm |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 4 pairs |
| Shielding | Tinned copper braided shield |
| Optical shield covering | 70 % |
| Nominal voltage, cable | ≤ 100 V (at 20 °C) |
| Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
| Cable resistance | ≤ 290 Ω/km (at 20 °C) |
| Cable insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Signal runtime | 5.3 ns/m |
| Tensile strength | ≤ 100 N |
| Smallest bending radius, fixed installation | 25.6 mm |
| Smallest bending radius, movable installation | 51.2 mm |
| Shield attenuation | ≥ 80.00 dB (at 30 ... 100 MHz) |
| Halogen-free | according to IEC 60754-1 |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Flame resistance | IEC 60332-1-2 |
| Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
| -40 °C ... 70 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67/IP20 |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 70 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -10 °C ... 50 °C (Cable, flexible installation) |
| Ambient temperature (operation) | Plug / socket |
| Item number | 1653207 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D1 - Connectors |
| Product key | ABNABE |
| GTIN | 4017918970109 |
| Weight per piece (including packing) | 273,5 g |
| Weight per piece (excluding packing) | 267,7 g |
| Customs tariff number | 85444210 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg