Cable binders for quick and secure bundling, standard version
Product details
Tensile strength GRP
80 N
Width
2.5 mm
Length
98 mm
RoHS compliant
yes
Color
black (RAL 9005)
Material
PA 6.6
Flammability rating according to UL 94
V2
Components
free from silicone and halogen
External cable diameter
1 mm ... 21 mm
Tensile strength
80 N
Ambient conditions
Optimum ambient temperature (storage/transport)
23.00 °C 50.00 % Polyamide 6.6 has pronounced hygroscopic properties. It absorbs or releases water in accordance with the level of humidity within its environment. Its properties are ideal when the percentage of water is 2 - 3%. The packaging, which is tailored specifically to the product concerned, contains the optimum level of moisture.To ensure that the ideal properties are maintained, the following points should be observed during storage: Keep product stored inside sealed original packaging, carry out any product processing soon after breaking open the packaging, avoid direct sunlight, avoid direct heat.
Ambient temperature (operation)
-40 °C ... 85 °C
Ambient temperature (assembly)
-10 °C ... 60 °C
Resistance to UV radiation
no
Short-term temperature
110 °C
Recommended storage conditions
23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.