CES-LTPG-GY-31 - Cable sleeve
0801705

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 30 mm ... 31 mm, material: SEBS (halogen-free), color: gray, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products