WMTB HF (55X15)R RD CUS
-
Cable marker
8191198
Cable marker, can be ordered: by line, red, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, text field height: 15 mm, text field width: 55 mm
Product details
Product type | Labeled conductor marker |
Type | Roll |
Marking | |
Number of individual labels per row | 1 |
Mounting type | Assembly with cable ties |
RoHS compliant | yes |
Color | red (RAL 3001) |
Material | PUR |
Flammability rating according to UL 94 | V2 (0,75 mm Wandstärke) |
Components | halogen-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 100 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 10 °C ... 25 °C |
Recommended humidity (storage/transport) | 45 % ... 55 % |
Shelf life | 2 years |
Width | 15 mm |
Length | 55 mm |
External dimensions | |
Outside diameter | 6 mm ... 136 mm |
Text field | |
Text field width | 55 mm |
Text field height | 15 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 8191198 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | B1 - Marking Assembly |
Product key | BG8131 |
GTIN | 4055626024295 |
Weight per piece (including packing) | 1,32 g |
Weight per piece (excluding packing) | 1,56 g |
Customs tariff number | 49119900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
The WMTB HF ... conductor and cable marking is used for the identification and bundling conductors and cables indoors and outdoors
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The markers are made of a halogen-free material
The highly flexible material adapts to the conductors and cables
The marker has two fastening eyes so that it can be attached to the conductor by means of WT .... cable binders
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg