US-WMT (30X4) RD CUS
-
Cable marker
0829993
Cable marker, Card, can be ordered: by card, red (RAL 3001), labeled according to customer specifications, cable diameter range: 1.5 ... 14 mm, mounting type: insert, Number of individual labels: 42, text field height: 4 mm, text field width: 30 mm
Product details
Compatible products
Your advantages
The US-WMT ... UniSheet labeling range includes markers for conductor marking with marking collars from the PATG/PATO ... system
Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements