UC-WMTBA (24X5) RD CUS - Cable marker
0824862

Cable marker, can be ordered: by sheet, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4 mm, Number of individual labels: 12, text field height: 5 mm, text field width: 24 mm

Product details








Compatible products


Your advantages

For large-surface marking of conductors and cables  >4 mm in diameter
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Thanks to their angular shape the markers fit perfectly onto cables
The UC-WMTBA ... UniCard labeling range includes markers that can be secured using standard cable binders