Order information: Order crimp contacts Ø 1 mm separately
Coding
N
Connection method
Crimp connection
Contact switching type
Socket
Application
Signal
Number of positions
17
Direction of rotation
Standard
Connection profile
17
Number (Contact group 1)
17
Contact diameter (Contact group 1)
1 mm
Rated current Contact (Contact group 1)
8 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
150 V
Housing
Note
Order contact inserts separately
Type
Cable connector housing
Thread type
M23
Design
straight
Type of locking
Screw locking mechanism
Pg screw connection
none
Material (Housing)
Metal
Degree of protection (plugged in)
IP65
IP67
IP68
Seal
External cable diameter
7.5 mm ... 9.5 mm
Seal material
NBR
Item number
1627067
Packing unit
20 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
AE
Product key
ABRAFA
GTIN
4046356748872
Weight per piece (including packing)
71,58 g
Weight per piece (excluding packing)
71,58 g
Customs tariff number
85366990
Country of origin
DE
EU RoHS
Fulfills EU RoHS substance requirements
Yes
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.