CA-06P1N1280DNS - Cable connector
1619604

M23, Cable connector, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1340661

Product details









Compatible products

Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Reduced connection time with SPEEDCON fast locking system
Solder connection: proven connection technology for various litz wires