This item is a set consisting of a bus coupler, a digital input terminal with 16 inputs, and a digital output terminal with 16 outputs. The set forms an Inline station, which you can extend with additional Inline terminals. This Inline station is intended for use within a PROFIBUS network and represents the link to the Inline I/O system. Up to 63 Inline devices can be connected to the bus coupler. A corresponding GSD file is available for integrating the Inline station into the programming system. This file can be downloaded via the product at www.phoenixcontact.com/products. The bus coupler does not support PROFIsafe modules. Use the IL PB BK DI8 DO4/EF-PAC bus coupler for this.
PB IL 24 BK DIO 16/16
-
Bus coupler
2742638
Inline, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 182.6 mm |
Height | 140.5 mm |
Depth | 71.5 mm |
Color | green |
PROFIBUS DP | |
No. of channels | 1 |
Connection method | D-SUB-9 female connector |
Transmission speed | 9.6 kbps ... 12 Mbps |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Supply | |
Connection method | 8-pos. Inline power connector |
Fieldbus: Local bus gateway | |
Max. number of local bus devices | 63 |
System limits | |
Number of local bus devices that can be connected | max. 63 |
Number of devices with parameter channel | max. 16 |
Number of supported branch terminals with remote bus branch | 0 |
Module | |
ID code (hex) | none |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 |
Number of inputs | 16 |
Connection method | Spring-cage connection |
Connection technology | 3-conductor |
Input voltage | 24 V DC |
Input voltage range "1" signal | 15 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Typical input current per channel | typ. 3 mA |
Protective circuit | Polarity reversal; Suppressor diode |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 3-conductor |
Number of outputs | 16 |
Protective circuit | Short-circuit and overload protection; Free running circuit |
Output voltage | 24 V DC -1 V (At nominal current) |
Maximum output current per module | max. 8 A |
Nominal output voltage | 24 V DC |
Nominal load, inductive | 12 VA |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connectors and marking fields |
No. of channels | 32 |
Protective circuit | Reverse polarity protection |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
typ. 100 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: RS-485 interface / supply voltage | 500 V AC |
Test voltage: RS-485 interface / local bus | 500 V AC |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Permissible humidity (operation) | 95 % (non-condensing) |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Mounting type | DIN rail mounting |
Item number | 2742638 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | O1 - Automatation Systems |
Product key | DRI112 |
GTIN | 4017918819347 |
Weight per piece (including packing) | 697,7 g |
Weight per piece (excluding packing) | 395 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ESL 62X46 - Insert strip 0809502
-
IB IL FIELD 8 - Marking field 2727515
-
ESL 62X10 - Insert strip 0809492
-
IB IL FIELD 2 - Marking field 2727501
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/IDC - D-SUB bus connector 2313672
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
SUBCON-PLUS-PROFIB/90/PG/SC - D-SUB bus connector 2313708
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
Your advantages
16 digital inputs
16 digital outputs
Diagnostic and status indicators
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg