The bus coupler connects an Inline station to the INTERBUS remote bus. It provides the supply voltages for the connected analog modules.
IBS IL 24 BK-LK-PAC
-
Bus coupler
2861218
Inline, Bus coupler, INTERBUS, F-SMA connector, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on application | |
Note on application | Only for industrial use |
INTERBUS | |
Number of interfaces | 2 |
Connection method | F-SMA connector |
Transmission speed | 500 kbps |
Transmission physics | FO |
Inline local bus | |
Number of interfaces | 1 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
System limits | |
Number of supported devices | max. 63 |
Number of local bus devices that can be connected | max. 63 |
Number of devices with parameter channel | max. 62 |
Number of supported branch terminals with remote bus branch | max. 15 |
Module | |
ID code (dec.) | 04 |
ID code (hex) | 04 |
Length code (hex) | 00 |
Length code (dec) | 00 |
Process data channel | 0 bit |
Input address area | 0 Byte |
Output address area | 0 Byte |
Register length | 0 bit |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
Maximum power dissipation for nominal condition | 5.4 W |
Protective circuit | Short-circuit protection of the communications power; electronic |
Short-circuit protection of the analog supply; electronic | |
Surge protection (bus coupler supply) | |
Protection against polarity reversal (bus coupler supply) | |
Potentials | |
Protective circuit | Surge protection of the supply voltage |
Polarity reversal protection of the supply voltage | |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.35 A (with max. number of connected I/O terminal blocks) |
typ. 90 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V communications power, 24 V analog supply, 24 V bus coupler supply/functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2861218 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | O1 - Automatation Systems |
Product key | DRI111 |
GTIN | 4017918894160 |
Weight per piece (including packing) | 282,8 g |
Weight per piece (excluding packing) | 220 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
ECLASS-15.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | af64eba8-a4c4-40dc-abd5-7e211e08c985 |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
IB IL SCN-8-CP - Inline connector 2727608
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
PSM-SET-FSMA/4-KT - FO connectors 2799720
-
PSM-SET-FSMA/4-HCS - FO connectors 2799487
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
Your advantages
Remote bus connections using fiber optic technology
Optical path diagnostics
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg