Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Germany
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
On Tour
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Control cabinet accessories
Shield clamps
IAK 16 - Branch terminal
IAK 16
-
Branch terminal
2715982
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Pick-off terminal
Number of rows
1
Electrical properties
Maximum load current
76 A
Maximum power dissipation for nominal condition
0 W
Nominal current I
N
57 A
Connection data
Maximum load current
76 A
Connection method
Screw connection
Screw thread
M4
Conductor cross-section rigid
0.5 mm² ... 16 mm²
Cross section AWG
20 ... 6 (converted acc. to IEC)
Conductor cross-section flexible
0.5 mm² ... 10 mm²
Conductor cross-section, flexible [AWG]
20 ... 8 (converted acc. to IEC)
Conductor cross-section flexible (ferrule without plastic sleeve)
0.5 mm² ... 16 mm²
Flexible conductor cross-section (ferrule with plastic sleeve)
0.5 mm² ... 10 mm²
2 conductors with same cross section, solid
0.5 mm² ... 10 mm²
2 conductors with same cross section, flexible
0.5 mm² ... 10 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve
0.5 mm² ... 10 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve
0.5 mm² ... 10 mm²
Nominal current
57 A
Maximum load current
76 A (with 16 mm² conductor cross-section)
Dimensions
Width
7.7 mm
Height
22.9 mm
Depth
28 mm
Length
22.9 mm
Material specifications
Color
gray (RAL 7042)
Commercial data
Item number
2715982
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
A1 - Terminal Strips
Product key
BE7331
GTIN
4017918061739
Weight per piece (including packing)
13,261 g
Weight per piece (excluding packing)
13,126 g
Customs tariff number
85369010
Country of origin
PL
Classifications
ECLASS
ECLASS-13.0
27250116
ECLASS-15.0
27250116
ETIM
ETIM 9.0
EC000001
UNSPSC
UNSPSC 21.0
31162900
Approvals
EAC
Approval ID: KZ7500651131219505
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Product Help