RT 3 - Bolt connection terminal block
3049013

cross section
connection method
Flow Pictogram
voltage Pictogram

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 24 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 2.5 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Quick ring cable lug wiring due to the hinged cover
Secure connection: The screws are secured by captive disk springs
The hinged cover cover the live metal parts including the insulated cable lugs in the clamping area so that they are touch proof
High conductor pull-out forces and contact force for high durability
Space-saving multi-conductor connection possible
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Vibration-resistant conductor connection