RBO 8-FE - Bolt connection terminal block
3213139

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 70 mm2, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: black/yellow

Product details









Compatible products



Your advantages

Mounting on standard DIN rails or directly in control boxes
Tested for railway applications