PLC-APT-UI-OUT
-
Analog module
2906921
Analog output module for PLC logic logic modules (Generation 2 only), single-channel, signal type (4 mA ... 20 mA, 0 mA ... 20 mA, 0 V ... 10 V, 2 V ... 10 V) can be configured via DIP switch, Push-in connection
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product family | PLC logic |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC |
| Rated control supply voltage range with reference to US | 0.8 ... 1.1 |
| Rated control supply current IS | ≤ 28 mA |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital input | |
| Rated actuating voltage UC | 24 V DC |
| Rated actuating current IC | ≤ 1 mA |
| Analog | |
| Output name | Analog voltage output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 10 V |
| 2 V ... 10 V | |
| Maximum output voltage | 12.3 V |
| Ripple | < 20 mVPP |
| Load/output load voltage output | 10 kΩ |
| Surge voltage protection | > 33 V |
| Maximum transmission error | 1 % |
| Resolution | 10 bit (scaled to 0 to 1000) |
| Protective circuit | Surge protection |
| Analog | |
| Output name | Analog output for current |
| Number of outputs | 1 |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Maximum output current | 24.6 mA |
| Load/output load current output | 500 Ω (20 mA) |
| Surge voltage protection | > 33 V |
| Maximum transmission error | 1 % |
| Resolution | 10 bit |
| Protective circuit | Surge protection |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of connections | 4 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Operating voltage display | Green LED |
| Error indication | Red LED |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2906921 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | I1 - System Cabling |
| Product key | DK2622 |
| GTIN | 4055626155524 |
| Weight per piece (including packing) | 72,4 g |
| Weight per piece (excluding packing) | 43 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242201 |
| ECLASS-15.0 | 27242201 |
ETIM
| ETIM 9.0 | EC001420 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 43a911b6-5134-4729-9bb8-3a0d6d69dde0 |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg