PLC-APT-UI-IN
-
Analog module
2906917
Analog input module for PLC logic logic modules (Generation 2 only), single-channel, signal type (4 mA ... 20 mA, 0 mA ... 20 mA, 0 V ... 10 V, 2 V ... 10 V) can be configured via DIP switch, Push-in connection
This product needs further products for operation.
Mandatory accessories
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Extension module |
Product family | PLC logic |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV |
Supply | |
Rated control circuit supply voltage US | 24 V DC |
Rated control supply voltage range with reference to US | 0.8 ... 1.1 |
Rated control supply current IS | 13 mA |
Protective circuit | Reverse polarity protection |
Surge protection |
Analog current input | |
Number of inputs | 1 |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Input resistance current input | 40 Ω |
Maximum temperature coefficient | 0.01 %/K |
Maximum transmission error | 1 % |
Surge voltage protection | > 33 V |
Resolution | 10 bit (scaled to 0 to 1000) |
Analog voltage input | |
Number of inputs | 1 |
Voltage input signal | 0 V ... 10 V |
2 V ... 10 V | |
Input resistance of voltage input | > 120 kΩ |
Maximum temperature coefficient | 0.01 %/K |
Maximum transmission error | 1 % |
Surge voltage protection | > 33 V |
Resolution | 10 bit (scaled to 0 to 1000) |
Digital | |
Output name | Digital output |
Switching voltage range | 5 V DC ... 30 V DC |
Switching current | ≤ 3 mA |
Connection method | Push-in connection |
Stripping length | 10 mm |
Number of connections | 4 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 508 Listed |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2906917 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | I1 - System Cabling |
Product key | DK2622 |
GTIN | 4055626153780 |
Weight per piece (including packing) | 74,8 g |
Weight per piece (excluding packing) | 53,3 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242201 |
ECLASS-15.0 | 27242201 |
ETIM
ETIM 9.0 | EC001420 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | de789e6a-6cff-4520-a176-3e04440f25dc |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg