PLC-APT-PT100-IN
-
Analog module
2906919
Pt 100/Pt 1000 temperature transducer for PLC logic logic modules (Generation 2 only), single-channel, signal type (Pt 100, Pt 1000) can be configured via DIP switch, Push-in connection
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product family | PLC logic |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC |
| Rated control supply voltage range with reference to US | 0.8 ... 1.1 |
| Rated control supply current IS | 14 mA |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Analog input resistance | |
| Sensor types (RTD) that can be used | Pt 100 (IEC 60751, α = 0,00385) |
| Number of inputs | 1 |
| Connection technology | 2-conductor |
| Sensor input current | 900 µA |
| Temperature measuring range | -50 °C ... 200 °C |
| Maximum temperature coefficient | 0.01 %/K |
| Maximum transmission error | 1 % |
| Surge voltage protection | > 33 V |
| Resolution | 10 bit (scaled to 0 to 1000) |
| Analog input resistance | |
| Sensor types (RTD) that can be used | Pt 1000 (IEC 60751, α = 0.00385) |
| Number of inputs | 1 |
| Connection technology | 2-conductor |
| Sensor input current | 900 µA |
| Temperature measuring range | -50 °C ... 200 °C |
| Maximum temperature coefficient | 0.01 %/K |
| Maximum transmission error | 1 % |
| Surge voltage protection | > 33 V |
| Resolution | 10 bit (scaled to 0 to 1000) |
| Digital | |
| Output name | Digital output |
| Switching voltage range | 5 V DC ... 30 V DC |
| Switching current | ≤ 3 mA |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of connections | 4 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Operating voltage display | Green LED |
| Error indication | Red LED |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2906919 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DI |
| Product key | DK2622 |
| GTIN | 4055626155500 |
| Weight per piece (including packing) | 73 g |
| Weight per piece (excluding packing) | 50,3 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242201 |
| ECLASS-15.0 | 27242201 |
ETIM
| ETIM 10.0 | EC001420 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 9b8eefa1-17ef-4128-be9a-cd6923b16263 |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg