The IO-Link/analog converter is an IO-Link device that converts analog signals into the IO-Link protocol. It therefore enables you to acquire the signals of analog sensors via an IO-Link master.
    
  
  AXL E IOL RTD1 M12 R
   - 
  Analog module
    
      2700305
      
      
    
  
      Axioline E IO-Link/analog converter for connecting a temperature measuring resistor, M12 connectors, angled version
      Free download available.
      Downloads
    
  Product details
Compatible products
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
        1 IO-Link interface
        IO-Link A port
        IO-Link specification V1.1.1
        Angled version
        1 analog input for connecting resistance temperature detectors (RTDs)
        Connection of the sensor in 3- or 4-conductor technology via an M12 connector (A-coded, 5-pos.)
        Voltage range: 0 V ... 10 V
        Functional ground connection for local connection to functional ground
        Supply of the module electronics and the sensor via the IO-Link interface of the IO-Link master
        Local status indicator
        IP65/IP67 degree of protection