IC-DFR 7 BK - Accessories
1831837

cross section 2.5 mm2
type of packaging packed in cardboard

Panel-mount frame, nominal cross section: 2.5 mm2, color: black, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: IC-DFR, pitch: 5.08 mm, type of packaging: packed in cardboard

Product details








Compatible products



Your advantages

Feed-through assembly frame for inverted COMBICON connector IC 2,5/-STGF-5,08
Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Mounting flanges reduce the mechanical strain on the soldering spots
Can be combined with the MSTB 2,5 range