New outdoor web panels of the WP 6000 product family
The new web panel from Phoenix Contact’s WP 6000 product family has been specially designed for use in extreme outdoor conditions.
Parallel to the standard WP 6000 model, the cut-out-compatible rugged WP 6000 HMIs have numerous configuration options and hardware features designed for outdoor use.
Increasing automation in fields such as infrastructure, renewable energy, agricultural machinery, transportation machinery, and charging stations is leading to an increased demand for HMIs for demanding environments. The new outdoor web panel has been specially developed for challenging outdoor locations and is particularly robust and user-friendly. With the sunlight-readable display with integrated UV and IR protection, it remains clear and easy to read even in direct sunlight. The extended temperature range of -30 to +65°C enables reliable operation even under extreme climatic conditions. The panel also features an increased impact strength of 40g and vibration resistance of 5g. The scratch-resistant PCAP touch screen with UV protection ensures precise operation and long-lasting functionality.