BC 71,6 OT U22 BK
-
Upper housing part
2202988
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part (U22) with vents, Installation depth connection technology: 22.35 mm, width: 71.6 mm, height: 89.7 mm, depth: 54.85 mm, color: black (similar RAL 9005)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 71,6.. |
| Max. number of positions | 44 (pitch: 2.5 mm) |
| 32 (pitch: 3.5 mm) | |
| 24 (pitch: 5 mm) | |
| 16 (pitch: 7.5 mm) | |
| Number (Connection openings) | 4 |
| Ventilation openings present | yes |
| Dimensional drawing |
|
| Width | 71.6 mm |
| Height | 89.7 mm |
| Depth | 54.85 mm |
| Horizontal pitch | 4 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Upper housing part) | black (RAL 9005) |
| Material Upper housing part | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 8 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2202988 |
| Packing unit | 10 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | ACHBAB |
| Product key | ACHBAB |
| GTIN | 4055626290652 |
| Weight per piece (including packing) | 28.82 g |
| Weight per piece (excluding packing) | 28.82 g |
| Customs tariff number | 84879000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MKDSN 1,5/ 2 HT BK - PCB terminal block 1985849
-
MKDSN 2,5/ 3 HT BK - PCB terminal block 1985933
-
MKDS 1,5/ 3 - PCB terminal block 1715035
-
MKDSN 2,5/ 3 - PCB terminal block 1890976
-
MKKDSH 3/ 3 - PCB terminal block 1721346
-
GMKDS 1,5/ 2 - PCB terminal block 1717020
-
GMKDSP 3/ 2 - PCB terminal block 1732021
-
SPTA 1/ 8-3,5 - PCB terminal block 1752162
-
SPTA 1/ 6-5,0 - PCB terminal block 1752256
-
FK-MPT 0,5/ 8-3,5-H - PCB terminal block 1928822
-
FK-MPT 0,5/ 8-ST-3,5 - PCB connector 1913989
-
PTSA 0,5/11-2,5-Z - PCB terminal block 1990096
-
PTSA 0,5/11-2,5-F - PCB terminal block 1989832
-
PTS 1,5/ 6-5,0-H - PCB terminal block 1792902
-
PT 1,5/ 6-5,0-H - PCB terminal block 1935200
-
PT 1,5/ 6-PH-5,0 - PCB connector 1755622
-
PST 1,3/ 6-5,0 - Pin strip 1933228
-
MKKDS 1,5/ 2 - PCB terminal block 1725012
-
MKKDSG 3/ 3 - PCB terminal block 1721087
-
ZFKKDS 1,5C-5,0 - PCB terminal block 1889301
-
PTDA 1,5/ 8-PH-3,5 - PCB connector 1725185
-
PTDA 2,5/ 6-PH-5,0 - PCB connector 1725549
-
SPT-THR 1,5/ 8-V-3,5 P20 R72 - PCB terminal block 1823256
-
SPT-THR 1,5/ 6-V-5,0 P20 R56 - PCB terminal block 1823450
-
CUC-SP-J1ST-S/R4LT-SMD - Modular RJ45 PCB connectors 1149611
-
CUC-SP-J1ST-A/R4LT-LED - Modular RJ45 PCB connectors 1149867
-
BC 71,6 UT HBUS FS BK VPE160 - Mounting base housing 1006950
-
BC 71,6 UT HBUS KMGY - Mounting base housing 1227344
-
BC 71,6 UT HBUS FS BU VPE160 - Mounting base housing 1738320
-
BC 71,6 UT HBUS BK - Mounting base housing 2896267
-
BC 71,6 DKL R BK - Housing cover 1204540
-
BC 71,6 DKL R D2,4 TCG KMGY - Housing cover with touch display 1335811
-
BC 71,6 DKL R D2,4 TCG BK - Housing cover with touch display 1335856
-
BC 71,6 DKL S TRANS O.PLATE - Housing cover 2200066
-
BC 71,6 DKL S PLATE KMGY - Housing cover 2200517
-
BC 71,6 DKL S KMGY WOP - Housing cover 2695824
-
BC 71,6 DKL S TRANS - Housing cover 2896128
-
BC 71,6 DKL R KMGY - Housing cover 2896160
-
FR 1,27/ 6-FV 6,25 - SMD female connectors 1374026
-
FR 1,27/ 16-FV 6,25 - SMD female connectors 1374028
-
FR 1,27/ 32-FV 6,25 - SMD female connectors 1374031
-
FR 1,27/ 40-FV 6,25 - SMD female connectors 1374032
-
FR 1,27/ 6-FV 9,05 - SMD female connectors 1374872
-
FR 1,27/ 16-FV 9,05 - SMD female connectors 1374874
-
FR 1,27/ 32-FV 9,05 - SMD female connectors 1374879
-
FR 1,27/ 40-FV 9,05 - SMD female connectors 1374880
-
FR 1,27/ 6-MV 1,75 - SMD male connectors 1373826
-
FR 1,27/ 16-MV 1,75 - SMD male connectors 1373828
-
FR 1,27/ 32-MV 1,75 - SMD male connectors 1373886
-
FR 1,27/ 40-MV 1,75 - SMD male connectors 1373887
-
FR 1,27/ 6-MV 3,25 - SMD male connectors 1337137
-
FR 1,27/ 16-MV 3,25 - SMD male connectors 1337139
-
FR 1,27/ 32-MV 3,25 - SMD male connectors 1337147
-
FR 1,27/ 40-MV 3,25 - SMD male connectors 1337142
-
CUC-SP-J1ST-A/R4LT-SMD - Modular RJ45 PCB connectors 1149882
-
CUC-SP-J1ST-A/R4LT-SMD-LED - Modular RJ45 PCB connectors 1149873
-
CUC-SP-J1ST-A/R4LB-SMD - Modular RJ45 PCB connectors 1149874
-
CUC-SP-J1ST-S/R4LT - Modular RJ45 PCB connectors 1149872
-
CUC-SP-J1ST-S/R4LT-LED - Modular RJ45 PCB connectors 1149871
-
CUC-SP-J1ST-A/R4LT - Modular RJ45 PCB connectors 1149870
-
CUC-SP-J1ST-A/R4LB - Modular RJ45 PCB connectors 1149868
-
CUC-SP-J1ST-A/R4LB-LED - Modular RJ45 PCB connectors 1149866
-
CUC-SP-J1ST-S/R4LT-THR - Modular RJ45 PCB connectors 1337238
-
CUC-SP-J1ST-S/R4LT-THR-LED - Modular RJ45 PCB connectors 1337239
-
CUC-SP-J1ST-A/R4LT-THR - Modular RJ45 PCB connectors 1337240
-
CUC-SP-J1ST-A/R4LT-THR-LED - Modular RJ45 PCB connectors 1337243
-
CUC-COX-J1M-A/KFS - Coaxial PCB connector 1340151
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LFS - Coaxial PCB connector 1340150
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
FP 0,8/ 12-MV-SH 1,15 - SMD male connector, shielded 1043786
-
FP 0,8/ 32-MV-SH 1,15 - SMD male connector, shielded 1043787
-
FP 0,8/ 80-MV-SH 1,15 - SMD male connector, shielded 1043790
-
FP 0,8/ 12-MV-SH 2,65 - SMD male connector, shielded 1043731
-
FP 0,8/ 32-MV-SH 2,65 - SMD male connector, shielded 1043733
-
FP 0,8/ 80-MV-SH 2,65 - SMD male connector, shielded 1043757
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 32-FV-SH 4,85 - SMD female connector shielded 1043711
-
FP 0,8/ 80-FV-SH 4,85 - SMD female connector shielded 1043714
-
FP 0,8/ 12-FV-SH 7,85 - SMD female connector shielded 1043682
-
FP 0,8/ 32-FV-SH 7,85 - SMD female connector shielded 1043683
-
FP 0,8/ 80-FV-SH 7,85 - SMD female connector shielded 1043685
-
CUC-USB2.0-J1ST-AV/UAF-THT - USB PCB connectors 1332630
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-S/UAF-THT - USB PCB connectors 1332632
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-USB3.0-J1ST-S/UAF-THT - USB PCB connectors 1332638
-
CUC-USB3.0-J1ST-AV/UAF-THT - USB PCB connectors 1332636
-
CUC-USB3.0-J1ST-S/UAF-THR - USB PCB connectors 1430989
-
CUC-USB3.1-J1ST-AH/UCF-SMD - USB PCB connectors 1332645
-
CUC-USB3.1-J1ST-S/UCF-SMD - USB PCB connectors 1332646
-
CUC-USB3.1-J1ST-AH/UCF-SMD/THR - USB PCB connectors 1332643
-
CUC-MP-J1ST-A/2R4LT - Modular RJ45 PCB connectors 1149858
-
SPE-T1-STSM-180 - SPE PCB connector 1163798
-
SPE-T1-STRM-90 - SPE PCB connector 1163797
-
SPE-T1-STRM-90-LED - SPE PCB connector 1215778
-
SPE-T1-M8MSM-180-SMD - SPE PCB connector 1215777
-
SPE-T1-M8MSM-180 - SPE PCB connector 1163793
-
SPE-T1-M8MRM-90 - SPE PCB connector 1163795
-
HBUS8 71,6-8P-1S BK - DIN rail bus connector 1249065
-
HBUS 71,6-16P-1S BK - DIN rail bus connector 2896296
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
BC 71,6 PLATE KMGY - Insertion plate 2201313
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen