BC 71,6 UT HBUS KMGY
-
Mounting base housing
1227344
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 71.6 mm, height: 89.7 mm, depth: 48.9 mm, color: light gray (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 16
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 71,6.. |
| Max. number of positions | 0) |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 71.6 mm |
| Height | 89.7 mm |
| Depth | 48.9 mm |
| Horizontal pitch | 4 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Lower housing part) | light gray (RAL 7035) |
| Material Lower housing part | PC |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | < 400 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Test for substances that would hinder coating with paint or varnish | |
| Specification | VDMA 24364:2018-05 |
| Result | Test passed |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Result, degree of protection, IP code | IP20 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 9 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting/panel mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1227344 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHBAA |
| Product key | ACHBAA |
| GTIN | 4063151489274 |
| Weight per piece (including packing) | 41.37 g |
| Weight per piece (excluding packing) | 41.001 g |
| Customs tariff number | 84879000 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27190601 |
| ECLASS-15.0 | 27190601 |
ETIM
| ETIM 10.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 71,6 OT U22 HS 4B 45 KMGY - Upper housing part 1754307
-
BC 71,6 OT U11 BK VPE160 - Upper housing part 1006942
-
BC 71,6 OT 1010 KMGY MOQ100 - Upper housing part 1136628
-
BC 71,6 OT U22 WH - Upper housing part 1181628
-
BC 71,6 OT 0121 KMGY MOQ100 - Upper housing part 1226471
-
BC 71,6 OT 0121 KMGY - Upper housing part 2202302
-
BC 71,6 OT U11 BK - Upper housing part 2202539
-
BC 71,6 OT U22 BK - Upper housing part 2202988
-
BC 71,6 OT U11 KMGY - Upper housing part 2896050
-
BC 71,6 OT U22 KMGY - Upper housing part 2896063
-
BC 71,6 DKL R BK - Housing cover 1204540
-
BC 71,6 DKL R D2,4 TCG KMGY - Housing cover with touch display 1335811
-
BC 71,6 DKL R D2,4 TCG BK - Housing cover with touch display 1335856
-
BC 71,6 DKL S TRANS O.PLATE - Housing cover 2200066
-
BC 71,6 DKL S PLATE KMGY - Housing cover 2200517
-
BC 71,6 DKL S KMGY WOP - Housing cover 2695824
-
BC 71,6 DKL S TRANS - Housing cover 2896128
-
BC 71,6 DKL R KMGY - Housing cover 2896160
-
HBUS8 71,6-8P-1S BK - DIN rail bus connector 1249065
-
HBUS 71,6-16P-1S BK - DIN rail bus connector 2896296
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
BC 71,6 PLATE KMGY - Insertion plate 2201313
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen