String combiner boxes for photovoltaic systems

String combiner boxes for photovoltaic systems

It is necessary to use string combiner boxes to provide ideal protection for PV systems against lightning strikes and overvoltages. Our turnkey string combiner boxes, which can be connected immediately, are reliable system solutions that protect the inverter directly from DC and AC voltage inputs. Overvoltage couplings are diverted directly to the ground potential.

Customizable
Go to Product Detail Page for item 1694153
SOL-SC-16ST-P-1-XF-11231 - String combiner box (SCB)
SOL-SC-16ST-P-1-XF-11231 - String combiner box (SCB)
1694153

String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 16; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: RS-485; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Accessory kit with mounting material

Customizable
Go to Product Detail Page for item 1694148
SOL-SC-20ST-P-1-XF-00331 - String combiner box (SCB)
SOL-SC-20ST-P-1-XF-00331 - String combiner box (SCB)
1694148

String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 20; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector; conductor cross-section (DC output): max. 300 mm2; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Accessory kit with mounting material

Customizable
Go to Product Detail Page for item 1694145
SOL-SC-20ST-P-1-XF-12231 - String combiner box (SCB)
SOL-SC-20ST-P-1-XF-12231 - String combiner box (SCB)
1694145

String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 20; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material

Customizable
Go to Product Detail Page for item 1694150
SOL-SC-16ST-P-1-XF-12331 - String combiner box (SCB)
SOL-SC-16ST-P-1-XF-12331 - String combiner box (SCB)
1694150

String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 16; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material

Solar system

Wide range of solutions for the surge protection of your solar projects

Whether you are installing and operating a photovoltaic rooftop system or a large solar park, we offer the right surge protection measures. Here you can learn all about the specific challenges and our innovative products that protect your systems efficiently. Find out about your individual application and our contribution to the appropriate surge protection:

Your advantages

  • All sets in dust- and water-jet-proof housings (IP65)
  • Fast installation and startup with preassembled string combiner boxes
  • Simplified connection of the protective potential conductor with sufficient connection options in the string combiner box
  • Creation of customer-specific solutions at short notice
  • Maintenance-free connection of PV strings with SUNCLIX or Push-in connection technology
  • For all photovoltaic sets with SUNCLIX connection technology, the required connectors are already included as standard
  • Standard-compliant switchgear and controlgear assembly due to the use of DIN EN 61439

New products

Example string combiner box with switch disconnector

String combiner boxes for photovoltaic systems

Safe disconnection in the event of a fire

Fire protection organizations and insurers are increasingly recommending so-called fire department switches. To minimize the risks for emergency services and ensure safe firefighting, the aim is to automatically switch PV strings close to the PV panels to load-free in the event of an emergency.

Main features

  • Motorized switch disconnector
  • Integrated surge protection (type T1/2)
  • Protection of up to 12 MPP trackers
  • Up to 2 strings per MPP tracker and 20 A per string
  • Maintenance-free connection with SUNCLIX or Push-in connection technology
  • Standard-compliant through the application of DIN EN 61439

Your Advantages

  • “Automatic” disconnection of the PV strings close to the PV panels
  • Fast installation and startup with preassembled string combiner boxes
  • Space-saving installation with the compact design
  • Simplified connection of the lightning protection potential balancing conductor with sufficient connection options
  • Reduction of the installation effort by combining the PV strings

Preassembled string combiner box

Preassembled string combiner boxes reliably protect rooftop systems

String combiner boxes for photovoltaic systems

With its preassembled string combiner boxes, Phoenix Contact offers reliable system solutions that protect the inverter directly upstream of the DC voltage inputs.

Surge voltage couplings are discharged directly to the ground potential. Due to our coordinated scope of supply, new versions can be made available very quickly.

Example fire department emergency shutdown

Safety during maintenance and in the case of danger

Fire department emergency shutdown and switch disconnector

We offer a fire department emergency shutdown or switch disconnector as well as surge protection in a single device. An emergency switching off switch can be used to disconnect the photovoltaic system remotely. This provides maximum possible safety during maintenance and in the case of danger.

Product example of photovoltaic connectors in use

Easy cabling: the solar connectors are assembled without using special tools

Photovoltaic connectors

To connect the PV strings, the string combiner boxes are equipped with either our SUNCLIX panel feed-throughs or with cable glands on Push-in terminal blocks. SUNCLIX connectors from Phoenix Contact and Push-in terminal blocks combine the advantages of easy installation with reliable and maintenance-free connection.

Further information
Surge protection and PV accessories

String combiner boxes need to be used in order to provide optimum protection for the various parts of rooftop systems against lightning strikes and surge voltages. Phoenix Contact offers an extensive portfolio of various ready-to-install, directly connectable string combiner boxes for your rooftop systems.

View and download the e-paper
Electrician in a PV rooftop system talking to a Phoenix Contact employee who is holding a surge protective device