Surge protective devices for information technology

Surge protection for information technology and telecommunications

IT interfaces are particularly sensitive to overvoltages. Ideally, high transmission rates should not be impaired by the protective circuit. Powerful and fast-acting components provide a good level of protection with minimal attenuation. Overvoltages are safely limited. The bandwidth remains virtually unaffected.

Go to Product Detail Page for item 2881007
DT-LAN-CAT.6+ - Surge protection device
DT-LAN-CAT.6+ - Surge protection device
2881007
Electrical Number: 973805001

Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, DS1. Suitable for Power over Ethernet (PoE++/4PPoE) “Mode A” and “Mode B”. RJ45 intermediate plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails. Products with similar requirements: DT-LAN-CAT.6A (2908726) und D-LAN-CAT.5-HC (2800763).

Your advantages

  • Conformance with all standards – both for surge protection and for high-speed networks
  • Protection for all common applications and signals with the complete product portfolio
  • Versatile use with application-specific designs and connection technologies
  • Easy testing with the pluggable protective device

New products

DIN-rail- and wall-mountable surge protection for telecommunications applications installed on a DIN rail

Protection for telecommunications applications

For high-speed transmission with VDSL and G.fast

The new DT-TELE-WM-RJ45-PT-I protective device protects high-speed TC applications from damage caused by surge voltages. Simply mount the surge protection on a DIN rail, on the control cabinet panel, or on the wall.

Main features

  • Wall and DIN rail mounting with terminal blocks and system connector connection
  • Usable up to 250 Mbps (VDSL) and 1.5 Gbps (G.fast)
  • Integrated status indicator

Your Advantages

  • Easy installation in cabinets and on the wall with screw mounting and latching onto a DIN rail
  • Unrestricted data transmission even at high speeds
  • Precise function monitoring with the status indicator on the device

Surge protective device for information technology

Surge protective devices for information technology

Configurator for information technology surge protection

Create the ideal surge protection for your data networks.

Overview of the product families

Products from the DATATRAB DT product family for various applications
One-piece surge protection for telecommunications applications with different connection technologies
PLUGTRAB PT-IQ with Push-in connection technology and 3-stage signaling
Products from the DATATRAB DT product family for various applications

The DATATRAB DT product family from Phoenix Contact provides protection for many applications:

  • High-speed networks up to 10 Gigabit Ethernet
  • Networks with RS-485 interface
  • Analog and digital interfaces for telecommunications, including DSL

All surge protective devices are system-compliant and have the appropriate connection technology.

The DT-LAN-CAT6+ version supports various data protocols at very high transmission speeds, such as Ethernet, Power over Ethernet (PoE), ISDN, Token Ring, and DS1.

DATATRAB can either be used as an adapter or as a DIN rail module.

One-piece surge protection for telecommunications applications with different connection technologies

With an overall width of just 6 mm, TERMITRAB complete provides compact and reliable protection for telecommunications interfaces in the form of the TTC‑6‑1x2‑TELE… solution. The protective circuit is optimized for VDSL applications. Even at high data rates up to 250 Mbps, the compact surge protection solution reliably protects against transients – without influencing the wanted signal.

The protective devices for telecommunications interfaces are available with Push-in as well as screw connection technology.

PLUGTRAB PT-IQ with Push-in connection technology and 3-stage signaling

PLUGTRAB PT-IQ intelligent surge protection now also reliably protects your data cables against surge voltages. The protective circuit is specifically tailored to HF applications. All voltage-limiting components in the protective circuit are constantly monitored.

Your advantage: even preexisting damage caused by frequent surge voltages is detected and indicated. Thanks to the multi-stage status indicator, you can always determine the status of the surge protective devices:

  • Red = replacement required
  • Yellow = replacement recommended
  • Green = surge protective device OK

Using the controller, you can implement group remote signaling for all connected protective devices. You can choose between conventional screw connection and convenient Push-in connection technology.

Surge protection for information technology

DATATRAB in use

Typical areas of application

Protective devices for information technology are split into two areas:

  • Data interfaces
  • Telecommunications applications

Data technology works with very low voltages and high transmission speeds. In contrast, due to the cable infrastructure, telecommunications systems use lower data transmission speeds in conjunction with higher voltages.