DT-UFB-IB-RB0
-
Surge protection device
2800056
Attachment plug with surge protection for 5-conductor remote bus input. Connection: 9-pos. D-SUB socket - plug. Can alternatively be snapped onto DIN rails. Incl. 1 m cable with 9-pos. D-SUB connection.
Product details
| Product family | DATATRAB |
| IEC test classification | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Type | Attachment plug for DIN rail mounting |
| Number of positions | 5 |
| Wire pairs per module | 2 |
| Insulation characteristics | |
| Overvoltage category | II |
| Connection method | D-SUB-9 |
| Dimensional drawing |
|
| Width | 25 mm |
| Height | 110 mm |
| Depth | 63 mm |
| Color | silver-colored |
| black (RAL 9005) | |
| Housing material | Die-cast zinc |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Ground/Shield |
| Maximum continuous operating voltage UC | 5.8 V DC |
| Rated current | ≤ 180 mA (25 °C) |
| Operating effective current IC at UC | ≤ 1 µA |
| Protective conductor current IPE | ≤ 5 µA |
| Nominal discharge current In (8/20) µs (line-line) | ≤ 5 kA |
| Nominal discharge current In (8/20) µs (line-ground) | ≤ 5 kA |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 700 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 15 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 700 V |
| Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 15 V |
| Residual voltage at In (conductor-conductor) | ≤ 25 V |
| Residual voltage at In (conductor-ground) | ≤ 55 V |
| Residual voltage at In (line-signal ground) | ≤ 25 V |
| Voltage protection level Up (line-line) | ≤ 16 V (B2 - 100 A) |
| ≤ 20 V (C1 - 500 A) | |
| ≤ 60 V (C2 - 1 kA) | |
| ≤ 60 V (C2 - 5 kA) | |
| Voltage protection level Up (line-earth) | ≤ 700 V (B2 - 100 A) |
| ≤ 700 V (C1 - 500 A) | |
| ≤ 700 V (C2 - 5 kA) | |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | typ. 0.5 dB (≤ 5 MHz / 150 Ω) |
| typ. 0.6 dB (≤ 10 MHz / 100/150 Ω) | |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | ≥ 100 MHz |
| Cut-off frequency fg (3 dB), sym. in 150 Ω system | ≥ 100 MHz |
| Capacity (Core-Core) | typ. 20 pF |
| Resistance per path | typ. 7 Ω |
| Surge protection fault message | none |
| Impulse durability (line-line) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| B2 - 4 kV / 100 A | |
| Impulse durability (line-earth) | B2 - 4 kV / 100 A |
| C1 - 1 kV / 500 A | |
| C2 - 10 kV / 5 kA | |
| D1 - 1 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| VDE requirement class | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| DIN EN 61643-21 | |
| IEC 61643-21 | |
| DIN EN 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / VDE 0110-1 |
| Standards/specifications | DIN EN 61643-21 |
| Note | 2002 |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
| Item number | 2800056 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3112 |
| Product key | CL3112 |
| GTIN | 4046356462723 |
| Weight per piece (including packing) | 440.1 g |
| Weight per piece (excluding packing) | 436 g |
| Customs tariff number | 85363000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e20d13e8-0025-4ffe-a364-bbff4acfee36 |
Compatible products
Your advantages
Easy network integration via D-SUB connection
No signal interference with adapted protective circuit
Can be installed in a control cabinet by removing the ground connection adapter
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen