Assembled printed circuit boards and the appropriate connection technology can be assembled and soldered in a single operation. Use PCB terminal blocks with screw or Push-in connections on up to two connection levels and plug-in terminal blocks on up to three connection levels for your application. You can quickly mount the DIN rail housing by latching it into place.
DIN rail housing, Filler plug for unoccupied terminal points (MKDSO), width: 21 mm, height: 17.05 mm, depth: 8.55 mm, color: green (similar RAL 6021)