UKKB 3 BU - Double-level terminal block
2771094
No. ELDAS®: 158102255

Double-level terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products



Your advantages

Large-surface labeling option