PTFIX 4/18X1,5-NS35 BU - Distribution block
1047455
No. ELDAS®: 157408755

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Flexible use, thanks to DIN rail and direct mounting
Space-saving, thanks to the compact design
Convenient test options, thanks to test openings at every terminal point
Space-saving potential distribution, thanks to compact micro potential distributors
Clear arrangement thanks to marking of all terminal points