PTFIX 4/18X1,5-NS35 BN - Distribution block
1047457
No. ELDAS®: 157408795

Distribution block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: brown

Product details









Compatible products



Your advantages

Flexible use, thanks to DIN rail and direct mounting
Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Space-saving potential distribution, thanks to compact micro potential distributors
Space-saving, thanks to the compact design