PTFIX 4/18X1,5-G GY - Distribution block
1047430
No. ELDAS®: 157408535

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 19, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: gray

Product details









Compatible products



Your advantages

Space-saving, thanks to the compact design
Flexible use, thanks to DIN rail and direct mounting
Convenient test options, thanks to test openings at every terminal point
Clear arrangement thanks to marking of all terminal points
Space-saving potential distribution, thanks to compact micro potential distributors