PTFIX 4/18X1,5-G BK - Distribution block
1047436
No. ELDAS®: 157408515

Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 19, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: black

Product details









Compatible products



Your advantages

Convenient test options, thanks to test openings at every terminal point
Space-saving potential distribution, thanks to compact micro potential distributors
Flexible use, thanks to DIN rail and direct mounting
Space-saving, thanks to the compact design
Clear arrangement thanks to marking of all terminal points