SC 2,5/ 4 X83
-
COMBI coupling
3061088
COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 4, connection method: Plug-in connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, color: gray
Product details
| Product type | Terminal coupling |
| Number of positions | 4 |
| Pitch | 5.2 mm |
| Number of connections | 1 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Nominal cross section | 2.5 mm² |
| Connection method | Plug-in connection |
| Stripping length | 10 mm |
| Internal cylindrical gage | A3 |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.08 mm² ... 4 mm² |
| Cross section AWG | 28 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.08 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 28 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 24 A |
| Maximum load current | 24 A (with 4 mm² conductor cross-section) |
| Nominal voltage | 500 V |
| Width | 20.8 mm |
| End cover width | 2.2 mm |
| Height | 18.8 mm |
| Pitch | 5.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Item number | 3061088 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BE2145 |
| Product key | BE2145 |
| GTIN | 4046356153157 |
| Weight per piece (including packing) | 15.97 g |
| Weight per piece (excluding packing) | 15.97 g |
| Customs tariff number | 85366900 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PDZ/2 - Strain relief 3040562
-
PDZ/4 - Strain relief 3040575
-
B-STIFT - Marker pen 1051993
-
X-PEN 0,35 - Marker pen 0811228
-
PC - Coding star 3040588
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
PS-5 - Test plug 3030983
-
DP PS-5 - Spacer plate 3036725
-
PS-5/2,3MM RD - Test plug 3038723
-
SP 2,5/ 1 - Plug 3040258
-
SP 2,5/ 2 - Plug 3040261
-
SP 2,5/ 3 - Plug 3040274
-
SP 2,5/ 4 - Plug 3040287
-
SP 2,5/ 5 - Plug 3040290
-
SP 2,5/ 6 - Plug 3040300
-
SP 2,5/ 7 - Plug 3040313
-
SP 2,5/ 8 - Plug 3040326
-
SP 2,5/ 9 - Plug 3040339
-
SP 2,5/10 - Plug 3040342
-
SP 2,5/11 - Plug 3040355
-
SP 2,5/12 - Plug 3040368
-
SP 2,5/13 - Plug 3040371
-
SP 2,5/14 - Plug 3040384
-
SP 2,5/15 - Plug 3040397
-
SP 2,5/ 1 BU - Plug 3040698
-
SP 2,5/ 1 GNYE - Plug 3040708
-
SPB 2,5/ 1 - Plug 3040106
-
SPB 2,5/ 9 - Plug 3040180
-
SPB 2,5/11 - Plug 3040203
-
SPB 2,5/13 - Plug 3040229
-
SPB 2,5/14 - Plug 3040232
-
SPB 2,5/ 1 BU - Plug 3040724
-
SPB 2,5/ 1 GNYE - Plug 3040711
-
SPDB 2,5/ 1 - Plug 3040407
-
SPDB 2,5/ 9 - Plug 3040481
-
SPDB 2,5/12 - Plug 3040517
-
SPDB 2,5/13 - Plug 3040520
-
SPDB 2,5/14 - Plug 3040533
-
SPDB 2,5/ 1 BU - Plug 3040737
-
SPDB 2,5/ 1 GNYE - Plug 3040740
-
SP-H 2,5/ 1 - Plug 3210619
-
SP-H 2,5/ 2 - Plug 3210622
-
SP-H 2,5/ 3 - Plug 3210635
-
SP-H 2,5/ 4 - Plug 3210648
-
SP-H 2,5/ 5 - Plug 3210651
-
SP-H 2,5/ 6 - Plug 3210664
-
SP-H 2,5/ 7 - Plug 3210677
-
SP-H 2,5/ 8 - Plug 3210680
-
SP-H 2,5/ 9 - Plug 3210693
-
SP-H 2,5/10 - Plug 3210703
-
SP-H 2,5/11 - Plug 3210716
-
SP-H 2,5/12 - Plug 3210729
-
SP-H 2,5/13 - Plug 3210732
-
SP-H 2,5/15 - Plug 3210758
-
SP-H 2,5/ 1 BU - Plug 3210761
-
SP-H 2,5/ 1 GNYE - Plug 3210774
-
SP-H 2,5/ 1-L - Plug 3210787
-
SP-H 2,5/ 1-L BU - Plug 3210790
-
SP-H 2,5/ 1-L GNYE - Plug 3210800
-
SP-H 2,5/ 1-M - Plug 3210813
-
SP-H 2,5/ 1-M BU - Plug 3210826
-
SP-H 2,5/ 1-M GNYE - Plug 3210839
-
SP-H 2,5/ 1-R - Plug 3210842
-
SP-H 2,5/ 1-R BU - Plug 3210855
-
SP-H 2,5/ 1-R GNYE - Plug 3210868
-
SPV 2,5/ 1 - Plug 3041710
-
SPV 2,5/ 6 - Plug 3041765
-
SPV 2,5/ 9 - Plug 3041794
-
SPV 2,5/11 - Plug 3041817
-
SPV 2,5/12 - Plug 3041820
-
SPV 2,5/13 - Plug 3041833
-
SPV 2,5/14 - Plug 3041846
-
SPV 2,5/15 - Plug 3041859
-
SPV 2,5/ 1 BU - Plug 3061017
-
SPV 2,5/ 1 GNYE - Plug 3061020
-
SPV 2,5/ 1-L - Plug 3041024
-
SPV 2,5/ 1-L BU - Plug 3041037
-
SPV 2,5/ 1-L GNYE - Plug 3041040
-
SPV 2,5/ 1-M - Plug 3041053
-
SPV 2,5/ 1-M BU - Plug 3041066
-
SPV 2,5/ 1-M GNYE - Plug 3041079
-
SPV 2,5/ 1-R - Plug 3041082
-
SPV 2,5/ 1-R BU - Plug 3041095
-
SPV 2,5/ 1-R GNYE - Plug 3041105
Your advantages
Standard strain relief can be used
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen