EM-EV-CLR-12V
-
Voltage monitoring device
2903246
The EV Charge Lock Release monitors the 12 V operating voltage of the electrically driven plug locking actuator, routes locking and unlocking signals, and sends an unlocking pulse to the actuator when the operating voltage fails.
Product details
| Product type | Voltage monitoring relay |
| Product family | CHARX control advanced |
| Application | Locking release module in the event of mains failure for AC charging controllers for commercial applications (EU) |
| Operating mode | Stand-Alone |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Number of charging points | 1 |
| Charging standard | Type 2 |
| Charging mode | Mode 3 |
| Charging controllers | |
| Number of charging points | 1 |
| Type of charging current | AC 3-phase |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Supply | |
| Supply voltage | 12 V DC ±5 % |
| Supply voltage range | 12 V DC ±5 % |
| Max. current consumption | 4 mA (in idle state) |
| Current carrying capacity | ≤ 4 A |
| Digital | |
| Number of digital inputs | 1 |
| Frequency range | 50 Hz ... 60 Hz |
| Nominal power consumption | < 0.5 W (No-load) |
| Nominal current IN | approx. 5 mA |
| Nominal input voltage UN | 12 V |
| Input voltage range U1 | -3 V ... 3 V (Off) |
| Input voltage range U2 | -30 V ... -10 V (Locking ON) |
| Input voltage range U3 | 10 V ... 30 V (Unlocking ON) |
| Switching | |
| Output name | Relay output OUT+/- |
| Minimum switching power | 46 VA |
| Maximum switching voltage | approx. 11.5 V (Operating/capacitor voltage minus the diode voltage of ~ 0.5 V) |
| Max. switching current | 4 A |
| Current carrying capacity | ≤ 4 A |
| Width | 35.6 mm |
| Height | 90 mm |
| Depth | 61.00 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| EN 61000-6-2 | |
| EN 61000-6-3 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2903246 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWBBBB |
| Product key | XWBBBB |
| GTIN | 4046356728843 |
| Weight per piece (including packing) | 133.6 g |
| Weight per piece (excluding packing) | 124 g |
| Customs tariff number | 85389091 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-15.0 | 27144703 |
| ECLASS-13.0 | 27144703 |
ETIM
| ETIM 9.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 3e1dadb2-2907-4480-90e1-38d7ddcecef8 |
Compatible products
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150