Special Vehicle Inlet for charging station tests, solely for laboratory tests, tests with charging stations (EVSE), and further analyses on the infrastructure side - not for installation in any type of vehicle, cannot be used outside of the laboratory area
EV-T2MBIE24-1ACDC-INFRA
-
Vehicle Connector test adapter
1410506
CHARX connect, CCS type 2, Vehicle Connector test adapter, 125 A permanent, 850 V DC, 20 A , 250 V AC, Accessories, Single wires, length: 2 m, Front and rear mounting, as a test adapter for charging station tests, IEC 62196-3
Product details
Product type | Vehicle Connector test adapter |
Product family | CHARX connect |
Application | as a test adapter for charging station tests |
Combined Charging System | |
Charging standard | CCS type 2 |
Charging mode | Mode 2, 3, 4 |
Customer variations | On request |
Note on the connection method | Crimp connection, cannot be disconnected |
Temperature monitoring | 2x Pt 1000 |
Charging power and current (AC charging (1-phase)) | |
Type of charging current | AC single-phase |
Charging current | 20 A |
Charging power | 5 kW |
Charging power and current (DC charging) | |
Type of charging current | DC |
Charging current | 125 A |
Charging power | 106.25 kW |
Pin assignment (Leistungskontakte) | |
Number | 5 (L1, N, PE, DC+, DC-) |
Rated voltage | 250 V AC |
850 V DC | |
Rated current | 125 A DC |
20 A AC | |
Pin assignment (Signalkontakte) | |
Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
Number | 2 (CP, PP) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Insulation resistance | > 5 kΩ |
Locking actuator | |
Possible power supply range at the motor | 22 V ... 26 V |
Maximum voltage for locking detection | 30 V |
Typical motor current for locking | 0.05 A |
Reverse current of the motor | max. 0.5 A |
Max. dwell time with reverse current | 1 s |
Recommended adaptation time | 600 ms |
Pause time after entry or exit path | 3 s |
Service life insertion cycles | > 10000 load cycles |
Lock recognition | available |
Mechanical emergency release | available |
Ambient temperature (operation) | -30 °C ... 50 °C |
Cable length | 0.5 m |
Cable structure | 4 x 0.5 mm² |
Bending radius | min. 15 mm |
External cable diameter | 1.60 mm ±0.02 mm |
Cable weight | 7.00 kg/km |
Cable resistance | ≤ 37.1 Ω/m |
Single wire, color | BU/RD, BU/GN, BU/YE, BU/BN |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 2 sensors for the DC contacts |
Switch-off temperature | 90 °C ±1 K (equivalent to a Pt 1000 value of 1346.5 Ω) |
Long-term stability | 0.06 % (after 1000 hours at 130 °C) |
Recommended measured current | 1 mA (1 V at 0°C) |
Coefficient | 3850 ppm/K |
Ambient temperature | -50 °C ... 130 °C (Operation) |
Dimensional drawing |
|
Bore dimensions | 116 mm x 46 mm / 116 mm x 70 mm |
Cable length | 2 m (AC cables) |
2 m (DC cables) | |
0.5 m (Locking actuator cables) | |
Cable type | Single wires |
Cable structure | 2 x 35 mm² + 1 x 25 mm² + 2 x 2.5 mm² + 3 x 2 x 0.5 mm² |
Cable length | 2 m |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | 5000 m (above sea level) |
Standards | |
Standards/regulations | IEC 62196-3 |
Mounting type Vehicle charging inlet | Front and rear mounting (0 to 90 degree frontal inclination possible) |
Mounting hole diameter | 6.80 mm (ø) |
Item number | 1410506 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | XWBACD |
Product key | XWBACD |
GTIN | 4046356898942 |
Weight per piece (including packing) | 3.937 kg |
Weight per piece (excluding packing) | 3.847 kg |
Customs tariff number | 85366990 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150