Supply DC loads reliably and save space with the TRIO uninterruptible power supplies. An input grid is no longer necessary for startup. Connected industrial PCs can be shut down easily via the integrated USB interface.
TRIO-UPS-2G/1AC/24DC/20
-
Uninterruptible power supply
1105556
TRIO UPS - UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 20 A
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
| Voltage type of supply voltage | AC |
| Inrush current | < 10 A |
| Inrush current integral (I2t) | < 0.4 A2s |
| Frequency range (fN) | 50 Hz ... 60 Hz (±10 %) |
| Mains buffering time | ≥ 20 ms (120 V AC) |
| Switch-on time | typ. 200 ms |
| Typical current consumption | 6.4 A (100 V AC) |
| Input fuse | 10 A (slow-blow, internal) |
| Efficiency | typ. 88 % (100 V AC) |
| typ. 92 % (240 V AC) | |
| typ. (Battery operation) | |
| Derating | > 60 °C (2.5%/K of POut nom.) |
| Crest factor | 1.57 (120 V AC) |
| 1.58 (230 V AC) | |
| Switch-over time | < 3 ms |
| UPS connection in parallel | yes, with diode module uncoupled |
| UPS connection in series | no |
| Energy storage device connection in parallel | yes |
| Feedback voltage resistance | ≤ 35 V DC |
| Protection against overvoltage at the output (OVP) | < 30 V DC |
| Residual ripple | < 20 mV |
| Control deviation | < 0.4 % (change in load, static 10 % ... 90 %) |
| < 2.9 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Rise time | < 34 ms |
| Permissible backup fuse | B16 |
| Mains operation | |
| Output voltage | 24 V DC |
| Output voltage range | 24 V DC ... 28 V DC (> 24 V constant capacity) |
| Output current IN | 20 A |
| Dynamic BOOST (IDyn.Boost) | 30 A |
| Output power POUT (UN, IOUT = IN) | 480 W |
| Maximum no-load power dissipation | < 4 W (230 V AC) |
| Power loss nominal load max. | < 50 W (230 V AC) |
| Battery operation | |
| Output voltage | UBAT -0.1 V DC |
| Output voltage range | 18 V DC ... 30 V DC |
| Output current IN | 20 A |
| Dynamic BOOST (IDyn.Boost) | 30 A |
| Nominal voltage UN | 24 V DC |
| End-of-charge voltage | max. 30 V DC |
| Charging current (Configurable) | 0.2 A ... 3 A (-25 °C ... 40 °C) |
| Charging current (Reduced) | 3 A ... 0 A (40 °C ... 65 °C) |
| Charging current (Preset) | 2.1 A (-25 °C ... 40 °C) |
| Charging current (max.) | 3 A |
| Nominal capacity range | 4 Ah ... 40 Ah |
| Battery technology | VRLA-AGM |
| Charge characteristic curve | IU0U |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 1 mm² ... 4 mm² |
| flexible | 1 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 1 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 1 mm² ... 1.5 mm² |
| AWG | 16 ... 12 |
| Stripping length | 10 mm |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 2.5 mm² ... 10 mm² |
| flexible | 2.5 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve | 2.5 mm² ... 6 mm² |
| flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
| AWG | 12 ... 8 |
| Stripping length | 15 mm |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 2.5 mm² ... 10 mm² |
| flexible | 2.5 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve | 2.5 mm² ... 6 mm² |
| flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
| AWG | 12 ... 8 |
| Stripping length | 15 mm |
| Interface | USB (Modbus/RTU) |
| Number of interfaces | 1 |
| Connection method | MINI-USB Type B |
| Locking | Screw |
| Signal input Remote | |
| Connection labeling | 3.5 |
| Signalization designation | Remote |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 35 kΩ between Remote and SGnd) |
| Signal input Bat.-Start | |
| Connection labeling | 3.6 |
| Signalization designation | Bat.-Start |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 200 kΩ between Bat.-Start and SGnd) |
| Signal output DC OK | |
| Connection labeling | 3.1 |
| Signalization designation | DC OK |
| Type of signaling | Green LED |
| Switching output | Transistor output, active |
| Output voltage | 24 V DC |
| Continuous load current | 20 mA |
| LED status indicator | green |
| Signal output Alarm | |
| Connection labeling | 3.2 |
| Signalization designation | Alarm |
| Type of signaling | LED red |
| Switching output | Transistor output, active |
| Output voltage | 24 V DC |
| Continuous load current | 20 mA |
| LED status indicator | red |
| Signal output Battery Mode | |
| Connection labeling | 3.3 |
| Signalization designation | Battery mode |
| Type of signaling | Yellow LED |
| Switching output | Transistor output, active |
| Output voltage | 24 V DC |
| Continuous load current | 20 mA |
| LED status indicator | yellow |
| Signal output Ready | |
| Connection labeling | 3.4 |
| Signalization designation | Ready |
| Switching output | Transistor output, active |
| Output voltage | 24 V DC |
| Continuous load current | 20 mA |
| Number of phases | 1 |
| Product family | TRIO UPS |
| MTBF (IEC 61709, SN 29500) | 958219 h (25 °C) |
| 576370 h (40 °C) | |
| 265724 h (60 °C) | |
| Insulation characteristics | |
| Protection class | I |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 88 mm |
| Height | 130 mm |
| Depth | 160 mm |
| Item dimensions with alternative mounting | |
| Width | 160 mm |
| Height | 130 mm |
| Depth | 88 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Metal |
| Hood version | PC |
| Side element version | Aluminum |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m (> 2000 m, observe derating) |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at +25 °C, non-condensing) |
| Shock | 30g, 18 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | < 12 ... 13.2 Hz, amplitude ±1 mm, 13.2 ... 100 Hz, 0.7g in accordance with IEC 60068-2-6 |
| Overvoltage category | |
| EN 61010-1 | II |
| Safety for measurement, control, and laboratory equipment | |
| Standard designation | Safety for equipment for measurement, control, and laboratory use |
| Standards/specifications | IEC 61010-1 |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010 (SELV) / (PELV) |
| Safe isolation | |
| Standard designation | Safe isolation |
| Standards/specifications | DIN VDE 0100-410 |
| Low-voltage power supplies, DC output | |
| Standard designation | Low-voltage power supplies, DC output |
| Standards/specifications | EN 61204-3 |
| UL | |
| Identification | UL Listed UL 61010 |
| UL | |
| Identification | UL/C-UL Listed ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise immunity | Immunity in accordance with EN 61000-6-2 (industrial) |
| Conducted noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Frequency range | 1.4 GHz ... 6 GHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV |
| Output | 2 kV |
| Signal | 2 kV |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 2 kV (Test Level 4 - symmetrical) |
| 4 kV (Test Level 4 - asymmetrical) | |
| Output | 1 kV (Test Level 3 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Item number | 1105556 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMUO13 |
| Product key | CMUO13 |
| GTIN | 4055626988900 |
| Weight per piece (including packing) | 2,003.96 g |
| Weight per piece (excluding packing) | 1,697 g |
| Customs tariff number | 85044095 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 9.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 025b8738-1d29-4bd4-9f09-f2c3f4e5e996 |
| EF3.1 Climate Change | |
| CO2e kg | 79.75 kg CO2e |
Compatible products
-
TRIO-BAT/PB/24DC/4AH - Battery module 1394730
-
TRIO-BAT/PB/24DC/7AH - Battery module 1384031
-
TRIO-BAT/PB/24DC/12AH - Battery module 1394727
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
UPS-BAT/VRLA-WTR/24DC/13AH - Battery module 2320416
-
UPS-BAT/VRLA-WTR/24DC/26AH - Battery module 2320429
Your advantages
Space saving: Combination of UPS module and power supply in the same housing
Long buffer times, thanks to large selection of VRLA energy storage systems
USB interface for connection to higher-level controllers such as industrial PCs
Startup from the energy storage system possible, even without mains input
Universal range of possible applications, thanks to a comprehensive package of approvals and an extended temperature range
Easy installation, thanks to push-in connection technology
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150