VAL-SPP-T2-335-1+1-UT-R
-
Type 2 surge arrester
1466597
Plug-in surge arrester, in accordance with Type 2/Class II, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with remote indication contact.
Product details
| General | |
| Note | For pollution degree 3 and wiring with fork cable lugs, an additional minimum lateral distance of 1 mm to earthed conductive surfaces must be maintained for cross-sections ≥ 16 mm². No additional lateral distances are required for pollution degree 2. |
| Product type | Surge arrester |
| Product family | VAL-SPP |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN-S |
| TT | |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 2 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Max. required back-up fuse | 1 A (gG) |
| AC operating voltage | 5 V AC ... 250 V AC (≤ 2000 m (amsl) at pollution degree 2) |
| 5 V AC ... 150 V AC (≤ 5000 m (amsl)) | |
| AC operating current | 5 mA AC ... 1 A AC |
| DC operating voltage | 30 V DC (≤ 5000 m (amsl)) |
| DC operating current | 1 A DC |
| DC operating voltage | 125 V DC (≤ 5000 m (amsl)) |
| DC operating current | 200 mA DC |
| Insulation type | The product has double/reinforced insulation between the main and auxiliary circuit. |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 3 Nm ... 3.5 Nm |
| Stripping length | 18 mm |
| Conductor cross-section flexible | 1.5 mm² ... 35 mm² (without ferrule) |
| 2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section rigid | 1.5 mm² ... 50 mm² |
| 2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 15 ... 2 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 16 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 1.5 mm² ... 35 mm² |
| 2x 1.5 mm² ... 10 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 1.5 mm² ... 25 mm² |
| 2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
| Connection method | Fork-type cable lug |
| Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
| Remote fault indicator contact | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Dimensional drawing |
|
| Width | 35.6 mm |
| Height | 109.1 mm |
| Depth | 71.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 2 Div. |
| Color | gray (RAL 7042) |
| light gray (RAL 7035) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR 20 % GF |
| PBT | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PBT |
| Mode of protection | L-N |
| L-PE | |
| N-PE | |
| Nominal voltage UN | 240/415 V AC ±10 % (TN-S) |
| 240/415 V AC ±10 % (TT) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (L-N) | 335 V AC |
| Maximum continuous operating voltage UC (L-PE) | 335 V AC |
| Maximum continuous operating voltage UC (N-PE) | 305 V AC |
| Rated load current IL | 80 A (25 mm²) |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 150 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Follow current interrupt rating Ifi (N-PE) | 100 A |
| Short-circuit current rating ISCCR | 50 kA |
| Voltage protection level Up (L-N) | ≤ 1.5 kV |
| Voltage protection level Up (L-PE) | ≤ 1.7 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Residual voltage Ures (L-N) | ≤ 1.5 kV (at In) |
| ≤ 1.3 kV (at 10 kA) | |
| ≤ 1.2 kV (at 5 kA) | |
| ≤ 1.1 kV (at 3 kA) | |
| Residual voltage Ures (L-PE) | ≤ 1.7 kV (at In) |
| ≤ 1.5 kV (at 10 kA) | |
| ≤ 1.3 kV (at 5 kA) | |
| ≤ 1.2 kV (at 3 kA) | |
| Residual voltage Ures (N-PE) | ≤ 0.5 kV (at In) |
| ≤ 0.4 kV (at 10 kA) | |
| ≤ 0.3 kV (at 5 kA) | |
| ≤ 0.1 kV (at 3 kA) | |
| TOV behavior at UT (L-N) | 415 V AC (5 s / withstand mode) |
| 460 V AC (120 min / safe failure mode) | |
| TOV behavior at UT (L-PE) | 1464 V AC (200 ms/withstand mode) |
| TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Max. backup fuse with V-type through wiring | 80 A (gG) |
| Max. backup fuse with branch wiring | 315 A (gG) |
| Additional technical data | |
| Short-circuit current rating ISCCR | 100 kA |
| Ambient conditions | |
| Degree of protection | IP20C (Installed) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Altitude | ≤ 5000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L-N) | 320 V AC |
| Maximum continuous operating voltage MCOV (L-G) | 320 V AC |
| Maximum continuous operating voltage MCOV (N-G) | 305 V AC |
| Nominal discharge current In | 20 kA |
| Mode of protection | L-N |
| L-G | |
| N-G | |
| Nominal voltage | 240 V AC |
| Power distribution system | Single phase |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (L-N) | 1340 V |
| Measured limiting voltage MLV (L-G) | 2450 V |
| Measured limiting voltage MLV (N-G) | 1140 V |
| SPD Type | 4CA |
| UL indicator/remote signaling | |
| Operating voltage | 250 V AC |
| DC operating voltage | 30 V DC |
| AC operating current | 5 mA AC ... 1 A AC |
| DC operating current | 1 A DC |
| UL connection data | |
| Tightening torque | 30 lbf-in. |
| Conductor cross-section AWG | 14 ... 2 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 + A11:2018 |
| Mounting type | DIN rail: 35 mm |
| Item number | 1466597 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1381 |
| Product key | CL1381 |
| GTIN | 4063151858988 |
| Weight per piece (including packing) | 264.3 g |
| Weight per piece (excluding packing) | 239.7 g |
| Customs tariff number | 85363030 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27171202 |
| ECLASS-15.0 | 27171202 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe installation with forward-thinking handling and safety features
Reliable system protection with maximum performance and endurance
Can be used in a wide range of applications due to the optimized design and broad portfolio
Simple planning due to comprehensive digital data and selectors
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150