The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

CHARX-PROTECT-11-22KW - Type 2 surge arrester
1380466

CHARX protect retrofit, surge protection set for protecting charging stations with an output of 11 kW ... 22 kW, such as home chargers. Surge protective device consisting of a base element with Push-in connection technology, remote indication contact, and protective plugs, nominal voltage: 230 V AC, 3+1 wiring

Product details








Compatible products



Your advantages

Fast installation and startup
Flexible use with charging stations of 1 kW ... 22 kW
Flexible selection of cable cross-sections thanks to the variable sealing area
Time savings during wiring thanks to push-in connection technology
No additional installation material required thanks to the through-wiring