POWERSET BC-400/4+0-100/FM
-
Type 1/2 surge protection device
2880354
AEC arrester combination, consisting of 4 x FLT 35 CTRL 1,5, 4 x VAL-MS 500/FM; incl. bridges and labeling.
Product details
Product type | Arrester combination |
IEC test classification | I + II |
EN type | T1 + T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical (Type 2 arrester), remote indication contact (Type 2 arrester) |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 230 V AC (230/400 V AC ... 240/415 V AC) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 1.5 mm² |
Conductor cross section flexible max. | 0.14 mm² |
Conductor cross section, rigid min. | 1.5 mm² |
Conductor cross section, rigid max. | 0.14 mm² |
Dimensional drawing |
|
Width | 141.6 mm |
Height | 116 mm |
Depth | 65.5 mm |
Horizontal pitch | 8 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PBT/PA |
Mechanical data | |
Open side panel | No |
Direction of action | L(N)-PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-PE) | 440 V AC |
Maximum continuous operating voltage UC (N-PE) | 440 V AC |
Protective conductor current IPE | ≤ 0.5 mA |
Nominal discharge current In (8/20) µs (L-PE) | 35 kA |
Nominal discharge current In (8/20) µs (N-PE) | 35 kA |
Voltage protection level Up (L-PE) | ≤ 1.8 kV |
Voltage protection level Up (N-PE) | ≤ 1.8 kV |
Response time tA (L-PE) | ≤ 25 ns |
Response time tA (N-PE) | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11 |
Item number | 2880354 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CL1221 |
GTIN | 4046356048828 |
Weight per piece (including packing) | 1,351.4 g |
Weight per piece (excluding packing) | 1,351.4 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116