Compact timer relay in 6.2 mm housing for controlling time sequences.
The time is set on the front of the device using a labeled thumbwheel, which is recessed to protect against accidental modification. A screwdriver is used to change the settings (blade width 2.5 mm).
The compact timer relays are available with different time ranges as well as with a screw, spring-cage, and push-in connection.
    
  
  ETD-BL-1T-ON-CC- 30MIN
   - 
  Timer relay
    
      2917434
      
      
    
  
      Timer relay with switch-on delay (with control contact) and an adjustable time range (0.3 min - 30 min), with screw connection
Product details
Compatible products
Your advantages
6.2 mm narrow design width
        High level of setting accuracy thanks to labeled and illuminated thumb wheel