PLC-TR-1T-MUL-300M
-
Timer relay
2910140
Multi-function timer relay with 4 functions in an ultra-narrow design, adjustable time range (0.1 s - 300 min), 1 changeover contact, screw connection
Product details
Product type | Timer relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Service life electrical | approx. 2x 105 cycles at ohmic load, 1000 VA |
Nominal power consumption | 0.45 W (at 24 V DC) |
Rated insulation voltage | 300 V AC |
Rated surge voltage | 6 kV |
Nominal power consumption | 0.45 W (at 24 V DC) |
Input voltage range | 24 V DC (19.2 V DC ... 30 V DC) |
Recovery time | 50 ms |
Setting range time | 0.1 s ... 300 min (4 time end ranges) |
Setting accuracy | ≤ 2.5 % (of scale end value) |
Repeat accuracy | ≤ 0.5 % (of scale end value) |
Control | |
Connection name | Non-floating, terminals A1-B1 |
Control pulse length | ≥ 50 ms |
Switching | |
Contact switching type | 1 floating changeover contact |
Maximum switching voltage | 250 V AC |
Interrupting rating (ohmic load) max. | 1500 VA (6 A/250 V AC) |
Output fuse | 6.3 A (fast-blow) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 30 ... 12 |
Tightening torque | 0.6 Nm ... 0.8 Nm () |
5 lbf-in. ... 7 lbf-in. |
Status display | Green LED (POWER) |
Yellow LED (relay active) |
Width | 6.2 mm |
Height | 80 mm |
Depth | 86 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Housing insulation material | Polyamide PA, self-extinguishing |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 15 % ... 85 % |
CE | |
Identification | CE-compliant |
UL, USA/Canada | |
Identification | UL/C-UL Listed UL 508 |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-3 |
Standards/regulations | IEC 61812-1 |
IEC 60947-5-1 |
Mounting type | DIN rail mounting |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2910140 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK622H |
Product key | DK622H |
Catalog page | Page 262 (C-5-2019) |
GTIN | 4055626430492 |
Weight per piece (including packing) | 44.01 g |
Weight per piece (excluding packing) | 50.9 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371605 |
ETIM
ETIM 9.0 | EC001439 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 6fca80c6-042b-4cac-8981-44af288b4c85 |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116