The configurable temperature transducer with 3-way isolation is suitable for the connection of thermocouples.
The measured values are converted into a linear current or voltage signal.
The device can either be configured via DIP switches or, with extended functionality, via the S-PORT using the software (FDT/DTM). The measuring transducer supports fault monitoring.
MINI MCR-SL-TC-UI-NC
-
Thermocouple measuring transducer
2864299
MCR temperature transducer for thermocouples, can be configured via DIP switches, with screw connection, standard configuration
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | MINI Analog |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 50 V AC/DC |
| Electrical isolation | Basic insulation in accordance with EN 61010 |
| Typical cold point errors | < 2 K |
| Cold point error, max. | < 3 K |
| Maximum power dissipation for nominal condition | 235.5 mW |
| Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
| Protective circuit | Transient protection |
| Step response (0–99%) | < 30 ms |
| Maximum temperature coefficient | < 0.02 %/K |
| Transmission error in the set measuring range | ((150 K / set measurement range [K]) + 0.1)% |
| Transmission error in the full measuring range | ≤ 0,2 % |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
| Max. current consumption | < 25 mA (at 24 V DC) |
| Power consumption | < 500 mW |
| Signal | |
| Number of inputs | 1 |
| Input signal | Temperature |
| Measurement | |
| Sensor types that can be used (TC) | Thermocouples type J, K (IEC 584-1) |
| Temperature measuring range | min. 50 K |
| Temperature measuring range: Typ J | -150 °C ... 1200 °C (configurable) |
| Temperature measuring range: Typ K | -150 °C ... 1350 °C |
| Signal | |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 10 V |
| 10 V ... 0 V | |
| 0 V ... 5 V | |
| 1 V ... 5 V | |
| Max. voltage output signal | 12.5 V |
| Open-circuit voltage | approx. 12.5 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 20 mA ... 4 mA | |
| Max. current output signal | 23 mA |
| Short-circuit current | approx. 10 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | < 500 Ω (at 20 mA) |
| Ripple | < 20 mVPP (at 500 Ω) |
| < 20 mVPP (at 10 kΩ) | |
| Connection method | Screw connection |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D T5 | |
| GL | |
| Identification | GL EMC 2 D |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 10 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 10 % |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 10 % |
| Electrical isolation | Basic insulation in accordance with EN 61010 |
| Mounting type | DIN rail mounting |
| Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
| Mounting position | any |
| Item number | 2864299 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1135 |
| Product key | DK1135 |
| GTIN | 4017918956554 |
| Weight per piece (including packing) | 88.9 g |
| Weight per piece (excluding packing) | 69.4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MINI MCR-SL-PTB-FM - Power terminal block 2902958
-
MINI MCR-SL-FM-RC-NC - Monitoring block 2902961
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
MINI-SYS-PS-100-240AC/24DC/1.5 - Power supply 2866983
-
MINI MCR DKL - Transparent cover 2308111
-
MINI MCR-DKL-LABEL - Marking label 2810272
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Power supply possible via the foot element (TBUS)
For J and K thermocouples according to IEC 60584
Error indication via diagnostic LED and analog signal
Temperature measuring range of -150°C to +1350°C
Highly-compact temperature transducer for electrical isolation, conversion, amplification, and filtering of thermocouple signals to create standard signals
Internal cold junction compensation
Input and output signals can be configured via DIP switches
3-way isolation
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150