cULus Recognized
Approval ID: E60425CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 31 A | 20 - 8 | ||
| C | ||||
| 600 V | 31 A | 20 - 8 | ||
Test terminal strip, nom. voltage: 400 V, number of connections: 12, number of positions: 6, connection method: Ring cable lug, Rated cross section: 6 mm2, 1 level, color: Green/blue
| Product family | FAME 3 SL |
| Number of positions | 6 |
| Number of connections | 12 |
| Number of rows | 1 |
| Potentials | 6 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 1.31 W |
| Test surge voltage | 5 kV |
| Number of connections per level | 12 |
| Nominal cross section | 6 mm² |
| 1 level | |
| Connection method | Ring cable lug |
| Screw thread | No 8 UNC |
| Tightening torque | 1.5 ... 1.8 Nm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
| 2 conductors with same cross section, rigid | 0.5 mm² ... 6 mm² |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 6 mm² |
| Nominal cross section | 6 mm² |
| Maximum load current | 30 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 400 V AC/DC |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 0.5 mm² ... 10 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 4.3 mm |
| Width | 8 mm |
| Bolt diameter | 4.1 mm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 0.5 mm² ... 10 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 4.3 mm |
| Width | 8 mm |
| Bolt diameter | 4.1 mm |
| Identification color of ring cable lugs : red | 1 mm² |
| Identification color of ring cable lugs : blue | 2.5 mm² |
| Identification color of ring cable lugs : yellow | 6 mm² |
| Plate thickness | 1 mm ... 4 mm |
| Color | multicolored (RAL -) |
| green (RAL 6021) | |
| blue (RAL 5015) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Item number | 1090786 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE6113 |
| Product key | BE6113 |
| GTIN | 4055626901343 |
| Weight per piece (including packing) | 273.3 g |
| Weight per piece (excluding packing) | 271.2 g |
| Customs tariff number | 85366990 |
| Country of origin | Country of origin will be provided upon delivery. |
| ECLASS-13.0 | 27250190 |
| ECLASS-15.0 | 27250190 |
| ETIM 10.0 | EC002848 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |