BTFE 6-3/7 2U
-
Test terminal strip
1029245
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, Rated cross section: 6 mm2, 1 level, mounting type: Panel mounting, color: gray
Product details
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 1.02 W |
| Test surge voltage | 5 kV |
| Nominal cross section | 4 mm² |
| 1 level | |
| Connection method | Ring cable lug |
| Tightening torque | 1 ... 1.3 Nm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
| Nominal current | 24 A |
| Maximum load current | 24 A |
| Nominal voltage | 400 V |
| Nominal cross section | 6 mm² |
| Cable lug connection DIN 46237:1970-07 | |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 0.5 mm² ... 2.5 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 3.7 mm |
| Width | 6.8 mm |
| Bolt diameter | 3.5 mm |
| Identification color of ring cable lugs : red | 1 mm² |
| Identification color of ring cable lugs : blue | 2.5 mm² |
| Cross section | 4 mm² ... 6 mm² |
| Additional text | Type RS PRO Order No. 267-3919, vertical crimping |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 3.7 mm |
| Width | 7.2 mm |
| Bolt diameter | 3.5 mm |
| Dimensional drawing |
|
| Width | 172.6 mm |
| Height | 51.5 mm |
| Depth | 130.45 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PC |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Surge voltage test | |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 4 mm² | 0.5 kA |
| 0.3 kA | |
| 0.15 kA | |
| 1.25 kA | |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 2.5 mm² / 0.7 kg |
| 2.0 mm² / 0.7 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | Panel mounting |
| Item number | 1029245 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE6114 |
| Product key | BE6114 |
| GTIN | 4055626531014 |
| Weight per piece (including packing) | 370.5 g |
| Weight per piece (excluding packing) | 370.5 g |
| Customs tariff number | 85366990 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27250190 |
ETIM
| ETIM 8.0 | EC000902 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 6-8 - Plug-in bridge 3032470
-
FBS 10-8 - Plug-in bridge 3030323
-
FBS 1/3-8 - Plug-in bridge 3032363
-
FBS 1/4-8 - Plug-in bridge 3032376
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
FBS 1/4/7/10-8 - Plug-in bridge 3032402
-
FBSR 5-8 - Plug-in bridge 3033809
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 10-8 BU - Plug-in bridge 3032606
-
TMT (EX6,2)R - Marker for terminal blocks 0803063
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8 CUS - Zack Marker strip, flat 0825030
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
UCT-TMF 8 CUS - Marker for terminal blocks 0829672
-
FTP-3F/7 2U - Test plug 1029262
-
FBP-3F 2U - Blind plug 1029275
-
US-TMF 100 - Marker for terminal blocks 0829260
-
PAI-4-N GY - Test adapter 3032871
-
SF-PH 2-100 - Screwdriver 1212560
-
SF-PH 2-100 S-VDE - Screwdriver 1212694
-
C-RCI 1,5/M3,5 - Ring cable lug 3240017
-
C-RCI 2,5/M3,5 - Ring cable lug 3240022
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150